??
CAD model selection
24245875 T18 300 270 18.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 18 - Merkel® U-Ring
Bill of material
24245875 T18 300 270 18.6
ARTIKELNR
Item no.
24245875
E
Groove
D
Dimension
300.0 mm
DD
Dimension d
270.0 mm
NUT
Groove
D1
Dimension d1
290.0 mm
H
Dimension
18.6 mm
L
Dimension
19.8 mm
P
Profile
15 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.