??
CAD model selection
24245889 T18 125 100 15.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 18 - Merkel® U-Ring
Bill of material
24245889 T18 125 100 15.2
ARTIKELNR
Item no.
24245889
E
Groove
ISO
D
Dimension
125.0 mm
DD
Dimension d
100.0 mm
NUT
Groove
D1
Dimension d1
117.0 mm
H
Dimension
15.2 mm
L
Dimension
16.0 mm
P
Profile
12.5 mm
C
6.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.