??
CAD model selection
24245895 T18 200 170 18.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 18 - Merkel® U-Ring
Bill of material
24245895 T18 200 170 18.6
ARTIKELNR
Item no.
24245895
E
Groove
ISO
D
Dimension
200.0 mm
DD
Dimension d
170.0 mm
NUT
Groove
D1
Dimension d1
190.0 mm
H
Dimension
18.6 mm
L
Dimension
20.0 mm
P
Profile
15 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.