??
CAD model selection
24248122 EKV 80 65 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24248122 EKV 80 65 12
ARTIKELNR
Item no.
24248122
DD
d
65.0 mm
D
80.0 mm
NUT
Groove
D1
d1
79.0 mm
L
12.5 mm
H
12.0 mm
P
Profile
7.5 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.