??
CAD model selection
24250819 T22 25 35 8.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
24250819 T22 25 35 8.2
ARTIKELNR
Item no.
24250819
DD
Dimension d
25.0 mm
D
Dimension
35.0 mm
NUT
Groove
H
Dimension
8.2 mm
L
Dimension
9.0 mm
P
Profile
5.0 mm
C
2.5 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.