??
CAD model selection
24250857 T22 80 90 11.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
24250857 T22 80 90 11.4
ARTIKELNR
Item no.
24250857
DD
Dimension d
80.0 mm
D
Dimension
90.0 mm
NUT
Groove
H
Dimension
11.4 mm
L
Dimension
13.0 mm
P
Profile
5.0 mm
C
2.5 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.