??
CAD model selection
24250860 T22 80 100 11.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
24250860 T22 80 100 11.4
ARTIKELNR
Item no.
24250860
DD
Dimension d
80.0 mm
D
Dimension
100.0 mm
NUT
Groove
H
Dimension
11.4 mm
L
Dimension
13.0 mm
P
Profile
10.0 mm
C
5.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.