??
CAD model selection
24250869 T22 120 140 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
24250869 T22 120 140 14.6
ARTIKELNR
Item no.
24250869
DD
Dimension d
120.0 mm
D
Dimension
140.0 mm
NUT
Groove
H
Dimension
14.6 mm
L
Dimension
16.0 mm
P
Profile
10.0 mm
C
5.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.