??
CAD model selection
24250883 PU 83 159.2 165 4.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24250883 PU 83 159.2 165 4.9
ARTIKELNR
Item no.
24250883
DD
d
159.2 mm
D
165.0 mm
NUT
Groove
S
2.9 mm
H
4.9 mm
L
5.9 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.