??
CAD model selection
24251674 L43 200 175 31.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251674 L43 200 175 31.5
ARTIKELNR
Item no.
24251674
D
200.0 mm
DD
d
175.0 mm
NUT
Groove
L
31.5 mm
L1
6.60 mm
D2
199.00 mm
D3
196.00 mm
H
31.5 mm
P
Profile
12.5 mm
C
6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.