??
CAD model selection
24251783 L43 90 72 22.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251783 L43 90 72 22.5
ARTIKELNR
Item no.
24251783
D
90.0 mm
DD
d
72.0 mm
NUT
Groove
L
22.5 mm
L1
3.60 mm
D2
89.00 mm
D3
86.00 mm
H
22.5 mm
P
Profile
9.0 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.