??
CAD model selection
24251789 L43 100 75 22.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251789 L43 100 75 22.4
ARTIKELNR
Item no.
24251789
D
100.0 mm
DD
d
75.0 mm
NUT
Groove
L
22.4 mm
L1
6.40 mm
D2
98.00 mm
D3
93.20 mm
H
22.4 mm
P
Profile
12.5 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.