??
CAD model selection
24251790 L43 140 115 25.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251790 L43 140 115 25.4
ARTIKELNR
Item no.
24251790
D
140.0 mm
DD
d
115.0 mm
NUT
Groove
L
25.4 mm
L1
6.40 mm
D2
138.00 mm
D3
133.00 mm
H
25.4 mm
P
Profile
12.5 mm
C
6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.