??
CAD model selection
24251792 L43 50 34 18.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251792 L43 50 34 18.4
ARTIKELNR
Item no.
24251792
D
50.0 mm
DD
d
34.0 mm
NUT
Groove
L
18.4 mm
L1
6.40 mm
D2
48.70 mm
D3
45.40 mm
H
18.4 mm
P
Profile
8.0 mm
C
4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.