??
CAD model selection
24251799 L43 80 62 22.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251799 L43 80 62 22.5
ARTIKELNR
Item no.
24251799
D
80.0 mm
DD
d
62.0 mm
NUT
Groove
L
22.5 mm
L1
3.60 mm
D2
79.00 mm
D3
76.00 mm
H
22.5 mm
P
Profile
9.0 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.