??
CAD model selection
24251800 L43 110 85 22.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251800 L43 110 85 22.4
ARTIKELNR
Item no.
24251800
D
110.0 mm
DD
d
85.0 mm
NUT
Groove
L
22.4 mm
L1
6.40 mm
D2
108.00 mm
D3
103.20 mm
H
22.4 mm
P
Profile
12.5 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.