??
CAD model selection
24258145 OMS-MR 200 220.5 7.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24258145 OMS-MR 200 220.5 7.6
ARTIKELNR
Item no.
24258145
WS
Material
PTFE B602
DD
Dimensions d
200.0 mm
D
Dimensions
220.5 mm
NUT
Groove
H
Dimensions
7.6 mm
L
Dimensions
8.1 mm
P
Profile
10.25 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.