??
CAD model selection
24260932 OMK-E 25 17.7 3 FKM-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24260932 OMK-E 25 17.7 3 FKM-B602
ARTIKELNR
Item no.
24260932
WS
Material
FKM-B602
DD
Dimension d
17.7 mm
D
Dimension
25.0 mm
NUT
Groove
H
Dimension
3.0 mm
L
Dimension
3.2 mm
P
Profile
3.65 mm
C
4.5 mm
R1
max.
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.