??
CAD model selection
24261511 Rotomatic M15 36 47 0.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24261511 Rotomatic M15 36 47 0.8
ARTIKELNR
Item no.
24261511
DD
d
36.0 mm
D
47.0 mm
NUT
Groove
R1
0.8 mm
L
4.2 mm
C
3.0 mm
P
Profile
5.50 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.