??
CAD model selection
24262428 OMK-E 8 3.1 2 FKM-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24262428 OMK-E 8 3.1 2 FKM-B602
ARTIKELNR
Item no.
24262428
WS
Material
FKM-B602
DD
Dimension d
3.1 mm
D
Dimension
8.0 mm
NUT
Groove
H
Dimension
2.0 mm
L
Dimension
2.2 mm
P
Profile
13.65 mm
C
3.0 mm
R1
max.
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.