??
CAD model selection
24262462 Rotomatic M15 65 80.5 0.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24262462 Rotomatic M15 65 80.5 0.8
ARTIKELNR
Item no.
24262462
DD
d
65.0 mm
D
80.5 mm
NUT
Groove
R1
0.8 mm
L
5.9 mm
C
5.0 mm
P
Profile
7.75 mm
WS
Material
GM201/FKM
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.