??
CAD model selection
24263148 Rotomatic M15 40 55.5 0.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24263148 Rotomatic M15 40 55.5 0.8
ARTIKELNR
Item no.
24263148
DD
d
40.0 mm
D
55.5 mm
NUT
Groove
R1
0.8 mm
L
6.3 mm
C
5.0 mm
P
Profile
7.75 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.