??
CAD model selection
24263153 Rotomatic M15 30 41 0.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24263153 Rotomatic M15 30 41 0.5
ARTIKELNR
Item no.
24263153
DD
d
30.0 mm
D
41.0 mm
NUT
Groove
R1
0.5 mm
L
4.2 mm
C
3.0 mm
P
Profile
5.50 mm
WS
Material
GM201/FKM
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.