??
CAD model selection
24265071 0215 750 800 32
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0215 - Merkel® U-Ring
Bill of material
24265071 0215 750 800 32
ARTIKELNR
Item no.
24265071
WS
Material
80 NBR B246
DD
750.0 mm
D
800.0 mm
NUT
Groove
H
32.0 mm
S
25.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.