??
CAD model selection
24265687 OMK-ES 280 250 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
24265687 OMK-ES 280 250 15
ARTIKELNR
Item no.
24265687
WS
Material
NBR-GM201
DD
Dimension d
250.0 mm
D
Dimension
280.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
14.0 mm
P
Profile
15.0 mm
R1
max.
0.8 mm
C
12.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.