??
CAD model selection
24266416 0217 440 470 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0217 - Merkel® U-Ring
Bill of material
24266416 0217 440 470 25
ARTIKELNR
Item no.
24266416
WS
Material
80 NBR B246
DD
d
440.0 mm
D
470.0 mm
NUT
Groove
H
25.0 mm
S
15.0 mm
Download CAD models
Previews - 3D