??
CAD model selection
24266980 L43 165 143 26.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24266980 L43 165 143 26.5
ARTIKELNR
Item no.
24266980
D
165.0 mm
DD
d
143.0 mm
NUT
Groove
L
26.5 mm
L1
5.10 mm
D2
164.00 mm
D3
161.00 mm
H
26.5 mm
P
Profile
11.0 mm
C
6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.