??
CAD model selection
24267856 L43 125 100 25.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24267856 L43 125 100 25.4
ARTIKELNR
Item no.
24267856
D
125.0 mm
DD
d
100.0 mm
NUT
Groove
L
25.4 mm
L1
6.40 mm
D2
123.00 mm
D3
118.10 mm
H
25.4 mm
P
Profile
12.5 mm
C
6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.