??
CAD model selection
24269441 T18 130 110 12.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 18 - Merkel® U-Ring
Bill of material
24269441 T18 130 110 12.2
ARTIKELNR
Item no.
24269441
E
Groove
D
Dimension
130.0 mm
DD
Dimension d
110.0 mm
NUT
Groove
D1
Dimension d1
124.0 mm
H
Dimension
12.2 mm
L
Dimension
12.5 mm
P
Profile
10 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.