??
CAD model selection
24269861 PU 83 80.8 85 4.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24269861 PU 83 80.8 85 4.2
ARTIKELNR
Item no.
24269861
DD
d
80.8 mm
D
85.0 mm
NUT
Groove
S
2.1 mm
H
4.2 mm
L
5.0 mm
C
2.5 mm
ORING
O-Ring
2.62 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.