??
CAD model selection
24269891 SB 850 858 24.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24269891 SB 850 858 24.5
ARTIKELNR
Item no.
24269891
D
d
850.0 mm
DF
858.0 mm
NUT
Groove
DF1
852.5 mm
L
25.0 mm
H
24.5 mm
P
Profile
4 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.