??
CAD model selection
24274575 OMK-E 125 109.9 5.9 NBR-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24274575 OMK-E 125 109.9 5.9 NBR-B602
ARTIKELNR
Item no.
24274575
WS
Material
NBR-B602
DD
Dimension d
109.9 mm
D
Dimension
125.0 mm
NUT
Groove
H
Dimension
5.9 mm
L
Dimension
6.3 mm
P
Profile
7.55 mm
C
9.0 mm
R1
max.
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.