??
CAD model selection
24275141 KB 600 24.5 597.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24275141 KB 600 24.5 597.5
ARTIKELNR
Item no.
24275141
D
600.0 mm
DF
dF
592.0 mm
DF1
dF1
597.5 mm
L
25.0 mm
H
24.5 mm
NUT
Groove
P
Profile
4.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.