??
CAD model selection
24275197 0216 170 200 22
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24275197 0216 170 200 22
ARTIKELNR
Item no.
24275197
WS
Material
80 NBR B246
DD
d
170.0 mm
D
200.0 mm
NUT
Groove
H
22.0 mm
S
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.