??
CAD model selection
24275210 0216 380 420 30
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24275210 0216 380 420 30
ARTIKELNR
Item no.
24275210
WS
Material
80 NBR B246
DD
d
380.0 mm
D
420.0 mm
NUT
Groove
H
30.0 mm
S
20.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.