??
CAD model selection
24275337 PT1 85 97.2 7.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
24275337 PT1 85 97.2 7.7
ARTIKELNR
Item no.
24275337
DD
d
85.0 mm
D
97.2 mm
NUT
Groove
D1
87.0 mm
H
7.7 mm
L
8.1 mm
L1
12.1 mm
C
4.0 mm
R1
2.0 mm
WS
Material
PTFE B602
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.