??
CAD model selection
24275348 PT1 65 73.8 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
24275348 PT1 65 73.8 6
ARTIKELNR
Item no.
24275348
DD
d
65.0 mm
D
73.8 mm
NUT
Groove
D1
66.5 mm
H
6.0 mm
L
6.3 mm
L1
10.3 mm
C
4.0 mm
R1
1.2 mm
WS
Material
PTFE B602
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.