??
CAD model selection
24275360 PT1 115 127.2 7.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
24275360 PT1 115 127.2 7.7
ARTIKELNR
Item no.
24275360
DD
d
115.0 mm
D
127.2 mm
NUT
Groove
D1
117.0 mm
H
7.7 mm
L
8.1 mm
L1
12.1 mm
C
4.0 mm
R1
2.0 mm
WS
Material
PTFE B602
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.