??
CAD model selection
24275437 PT1 50 58.8 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
24275437 PT1 50 58.8 6
ARTIKELNR
Item no.
24275437
DD
d
50.0 mm
D
58.8 mm
NUT
Groove
D1
51.5 mm
H
6.0 mm
L
6.3 mm
L1
10.3 mm
C
3.0 mm
R1
1.2 mm
WS
Material
PTFE B602
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.