??
CAD model selection
24275439 PT1 35 42.6 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
24275439 PT1 35 42.6 4
ARTIKELNR
Item no.
24275439
DD
d
35.0 mm
D
42.6 mm
NUT
Groove
D1
36.0 mm
H
4.0 mm
L
4.2 mm
L1
8.2 mm
C
3.0 mm
R1
0.4 mm
WS
Material
PTFE B602
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.