??
CAD model selection
24275929 OMK-E 16 11.1 2 NBR-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24275929 OMK-E 16 11.1 2 NBR-B602
ARTIKELNR
Item no.
24275929
WS
Material
NBR-B602
DD
Dimension d
11.1 mm
D
Dimension
16.0 mm
NUT
Groove
H
Dimension
2.0 mm
L
Dimension
2.2 mm
P
Profile
2.45 mm
C
3.0 mm
R1
max.
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.