??
CAD model selection
24275970 OMK-E 290 266 7.7 NBR-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24275970 OMK-E 290 266 7.7 NBR-B602
ARTIKELNR
Item no.
24275970
WS
Material
NBR-B602
DD
Dimension d
266.0 mm
D
Dimension
290.0 mm
NUT
Groove
H
Dimension
7.7 mm
L
Dimension
8.1 mm
P
Profile
12.00 mm
C
14.0 mm
R1
max.
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.