??
CAD model selection
24276298 OMK-E 920 892.7 9 NBR-GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24276298 OMK-E 920 892.7 9 NBR-GM201
ARTIKELNR
Item no.
24276298
WS
Material
NBR-GM201
DD
Dimension d
892.7 mm
D
Dimension
920.0 mm
NUT
Groove
H
Dimension
9.0 mm
L
Dimension
9.5 mm
P
Profile
13.65 mm
C
15.0 mm
R1
max.
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.