??
CAD model selection
24276368 OMK-E 14 9.1 2 NBR-GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24276368 OMK-E 14 9.1 2 NBR-GM201
ARTIKELNR
Item no.
24276368
WS
Material
NBR-GM201
DD
Dimension d
9.1 mm
D
Dimension
14.0 mm
NUT
Groove
H
Dimension
2.0 mm
L
Dimension
2.2 mm
P
Profile
2.45 mm
C
3.0 mm
R1
max.
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.