??
CAD model selection
24287009 0214 560 600 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0214 - Merkel® U-Ring
Bill of material
24287009 0214 560 600 25
ARTIKELNR
Item no.
24287009
WS
Material
80 NBR B246
DD
d
560.0 mm
D
600.0 mm
NUT
Groove
H
25.0 mm
S
Profile
20.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.