??
CAD model selection
24287685 PU82 16 22 4.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24287685 PU82 16 22 4.3
ARTIKELNR
Item no.
24287685
DD
d
16.0 mm
D
22.0 mm
NUT
Groove
S
3.00 mm
H
4.3 mm
L
5.0 mm
C
2.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.