??
CAD model selection
24288276 SB 22 25 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24288276 SB 22 25 5.5
ARTIKELNR
Item no.
24288276
D
d
22.0 mm
DF
25.0 mm
NUT
Groove
DF1
23.0 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.