??
CAD model selection
24288862 Rotomatic M15 35 46 0.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24288862 Rotomatic M15 35 46 0.5
ARTIKELNR
Item no.
24288862
DD
d
35.0 mm
D
46.0 mm
NUT
Groove
R1
0.5 mm
L
4.2 mm
C
3.0 mm
P
Profile
5.50 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.