??
CAD model selection
24289342 0216 500 530 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24289342 0216 500 530 25
ARTIKELNR
Item no.
24289342
WS
Material
80 NBR B246
DD
d
500.0 mm
D
530.0 mm
NUT
Groove
H
25.0 mm
S
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.