??
CAD model selection
24289999 L43 65 49 20.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24289999 L43 65 49 20.5
ARTIKELNR
Item no.
24289999
D
65.0 mm
DD
d
49.0 mm
NUT
Groove
L
20.5 mm
L1
3.10 mm
D2
64.00 mm
D3
61.00 mm
H
20.5 mm
P
Profile
8.0 mm
C
4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.